4.3.2 AEC Tap Length
The user must select the tap length that is longer than the echo tail, and also it is the trade-off between EC performance and Mega Instructions Per Second (MIPS). The longer the tap length, the higher the MIPS and DSP power consumption.