4.1.2.7 App Timer Service
The APP_TIMER_SERVICE component is available in Device Resources → Wireless → System Services → APP_TIMER_SERVICE . Add the component by using ‘+’ symbol.
Select TCC0 Timer and configure as shown in the below image -
Select TC2 Timer and configure as shown in the below image
Select TC2 Timer and configure as shown in the below image