4.1.2.1 MAC Component
The MAC component is available in Device Resources → Libraries → Harmony → Wireless → Drivers → IEEE 802.15.4. Add the component by using ‘+’ symbol.
Click “Yes” for all Pop-ups to add all the Dependent Modules .
Device type selection Choose as FFD and , If security required choose MAC Security Config as Enabled.
Right Click on TIME module for selecting the timer source, Select TC0 .
Click on Time Component -> Go to Configuration Options -> Change the Number of Clients as 10.