4.1.2.6 Free-RTOS
In this component , enable the Use Timers section and do the following modifications -
Select the Use Timers
- Set the Timer task priority as 1
- Set the Timer queue length as 10
- Set the Timer task stack depth as 256
- Disable Use Application Daemon Task Startup Hook