1.1.15.6 WDRV_WINC_DHCPSNetIfBind

C

WDRV_WINC_STATUS WDRV_WINC_DHCPSNetIfBind
(
    DRV_HANDLE handle,
    WDRV_WINC_DHCPS_IDX poolIdx,
    WDRV_WINC_NETIF_IDX ifIdx
)

Description

Assigns a DHCP server pool to the specified network interface.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
poolIdxPool index to set state on.
ifIdxNetwork interface index.

Returns

  • WDRV_WINC_STATUS_OK - The network interface was updated.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.

Remarks

None.