1.1.15.8 WDRV_WINC_DHCPSEnableSet

C

WDRV_WINC_STATUS WDRV_WINC_DHCPSEnableSet
(
    DRV_HANDLE handle,
    WDRV_WINC_DHCPS_IDX poolIdx,
    bool enabled,
    WDRV_WINC_DHCPS_EVENT_HANDLER pfDHCPSEventCB
)

Description

Enables or disables the DHCP server.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
poolIdxPool index to set state on.
enabledFlag indicating if the pool should be enabled or disabled.
pfDHCPSEventCBPointer to callback to receive event notifications.

Returns

  • WDRV_WINC_STATUS_OK - DHCP server state was set.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.

Remarks

None.