1.1.16.4 WDRV_WINC_DNSResolveDomain

C

WDRV_WINC_STATUS WDRV_WINC_DNSResolveDomain
(
    DRV_HANDLE handle,
    uint8_t recordType,
    const char *pDomainName,
    uint16_t timeoutMs,
    const WDRV_WINC_DNS_RESOLVE_CALLBACK pfDNSResolveResponseCB
)

Description

Resolves the IP address of a specific domain.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
recordTypeThe type of IP address.
pDomainNamePointer to domain name to resolve.
timeoutMsTimeout (in milliseconds).
pfDNSResolveResponseCBPointer to DNS resolve response callback.

Returns

  • WDRV_WINC_STATUS_OK - The request has been accepted.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
  • WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.

Remarks

None.