1.1.16.5 WDRV_WINC_DNSAutoSet
C
WDRV_WINC_STATUS WDRV_WINC_DNSAutoSet
(
DRV_HANDLE handle,
bool enabled
)Description
Configures the system to use the automatic DNS assignment, for example via DHCP.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| enabled | Flag to enable DNS server auto-assignment. |
Returns
- WDRV_WINC_STATUS_OK - The request has been accepted.
- WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
- WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
Remarks
None.