1.1.32.2 WDRV_WINC_SystemTimeSetCurrent
C
WDRV_WINC_STATUS WDRV_WINC_SystemTimeSetCurrent
(
DRV_HANDLE handle,
uint32_t curTime
)Description
Configures the system time to the UTC value specified.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| curTime | The current UTC time (epoch 01/01/1970). |
Returns
- WDRV_WINC_STATUS_OK - The request has been accepted.
- WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
- WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
Remarks
None.