1.1.32.3 WDRV_WINC_SystemTimeGetCurrent
C
WDRV_WINC_STATUS WDRV_WINC_SystemTimeGetCurrent
(
DRV_HANDLE handle,
const WDRV_WINC_SYSTIME_CURRENT_CALLBACK pfGetCurrentCallback
)Description
Requests the current system time which is returned via the callback provided.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| pfGetCurrentCallback | Function pointer to callback. |
Returns
- WDRV_WINC_STATUS_OK - The request has been accepted.
- WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
- WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
Remarks
None.