1.1.23.4 WDRV_WINC_OTA_OPERATION_STATE Struct
C
typedef struct
{
WDRV_WINC_OTA_OPERATION_TYPE operation;
uint8_t opId;
WDRV_WINC_OTA_STATUS_CALLBACK pfOperationStatusCB;
} WDRV_WINC_OTA_OPERATION_STATE;Description
Structure containing details relating to an OTA operation.
Members
| Members | Description |
|---|---|
| operation | Indicate what OTA operation is in progress. |
| opId | Current operation ID. |
| pfOperationStatusCB | Callback to use for events relating to firmware update downloads. |
Remarks
None.