1.1.23.6 WDRV_WINC_OTAUpdateFromURL
C
WDRV_WINC_STATUS WDRV_WINC_OTAUpdateFromURL
(
DRV_HANDLE handle,
const char *pURL,
WDRV_WINC_TLS_HANDLE tlsHandle,
const WDRV_WINC_OTA_STATUS_CALLBACK pfUpdateStatusCB
)Description
Using the URL provided the WINC will attempt to download and store the updated firmware image.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| pURL | Pointer to string containing URL of firmware image. |
| tlsHandle | TLS handle if required. |
| pfUpdateStatusCB | Callback to indicate update status. |
Returns
- WDRV_WINC_STATUS_OK - The request has been accepted.
- WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
- WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
Remarks
None.