1.1.28.2 WDRV_WINC_ICMPEchoRequestAddr

C

WDRV_WINC_STATUS WDRV_WINC_ICMPEchoRequestAddr
(
    DRV_HANDLE handle,
    const WDRV_WINC_IP_MULTI_ADDRESS *const pIPAddr,
    WDRV_WINC_IP_ADDRESS_TYPE ipAddrType,
    const WDRV_WINC_ICMP_ECHO_RSP_EVENT_HANDLER pfICMPEchoResponseCB
)

Description

Sends an ICMP echo request to the address specified.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
pIPAddrPointer to IP address to send the request to.
ipAddrTypeAddress type.
pfICMPEchoResponseCBPointer to callback function.

Returns

  • WDRV_WINC_STATUS_OK - The request has been accepted.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
  • WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.

Remarks

None.