1.1.28.1 WDRV_WINC_ICMP_ECHO_RSP_EVENT_HANDLER Typedef
C
typedef void (*WDRV_WINC_ICMP_ECHO_RSP_EVENT_HANDLER)
(
DRV_HANDLE handle,
const WDRV_WINC_IP_MULTI_ADDRESS *const pIPAddr,
WDRV_WINC_IP_ADDRESS_TYPE ipAddrType,
uint16_t rtt
);Description
This data type defines a function event handler which is called in response to an ICMP echo request response event.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| pIPAddr | Pointer to IP address responding. |
| ipAddrType | Type of IP address. |
| rtt | Round trip time. |
Returns
None.
Remarks
None.