1.1.9.3 WDRV_WINC_BSSCtxSetBSSID
C
WDRV_WINC_STATUS WDRV_WINC_BSSCtxSetBSSID
(
WDRV_WINC_BSS_CONTEXT *const pBSSCtx,
uint8_t *const pBSSID
)Description
The BSSID string is copied into the BSS context.
Precondition
None.
Parameters
| Parameters | Description |
|---|---|
| pBSSCtx | Pointer to a BSS context. |
| pBSSID | Pointer to buffer containing the new BSSID. |
Returns
- WDRV_WINC_STATUS_OK - The context has been configured.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
- WDRV_WINC_STATUS_INVALID_CONTEXT - The BSS context is not valid.
Remarks
None.