3.1.4.1 Downlink Data Reception Based on Payload and Data Rate
The following figures illustrate the downlink data reception based on the combination of payload size and data rate.
The following table displays the settings and payload sizes to profile the payload and data rate-based downlink data reception scenarios.
|
Attribute |
Value |
|---|---|
|
TX power(1) |
1 (default) |
|
RX1 receive window data rate |
DR0 and DR5 |
|
RX2 receive window data rate |
DR0 |
|
Default payload |
11 bytes (temperature sensor data) |
|
Max payload |
DR0 = 43 bytes and DR5 = 234 bytes |
|
Note:
| |
The following table provides the consumption values during the downlink data reception in various scenarios captured in the above plots.
|
Attribute |
Downlink Data Reception in RX1 |
Downlink Data Reception in RX2 | Units | ||||
|---|---|---|---|---|---|---|---|
|
DR0 |
DR5 |
DR0 | |||||
|
Default Payload Size (12 bytes) |
Max Payload Size (43 bytes) |
Default Payload Size (12 bytes) |
Max Payload Size (234 bytes) |
Default Payload Size (12 bytes) |
Max Payload Size (43 bytes) | ||
|
Total duration |
1545 |
2537 |
126.3 |
457.6 |
1546 |
2529 | ms |
|
Average current |
13.89 |
13.80 |
13.5 |
13.70 |
13.90 |
13.80 | mA |
|
Peak current |
14.35 |
14.70 |
14.20 |
17.80 |
14.30 |
15.60 | mA |
|
Total charge |
21460.05 |
35010.6 |
1705.05 |
6269.12 |
21489.4 |
34900.2 | mA×ms |