3.1.3.1 Uplink Data Transmission Based on Data Rate and Payload
The following figures illustrate the uplink data transmission based on the combination of payload size and data rate.
The following table provides the settings and payload sizes considered to profile the payload and data rate-based uplink data transmission scenarios.
|
Attribute |
Value |
|---|---|
|
TX power(1) |
1 (default) |
|
TX data rate |
DR0 and DR5 |
|
Default payload |
11 bytes (temperature sensor data) |
|
Max payload |
DR0 = 43 bytes and DR5 = 234 bytes |
|
Note:
| |
The following table provides the consumption values during the uplink transmission in various scenarios from the preceding plots.
|
Attribute |
Measured Values | Units | |||
|---|---|---|---|---|---|
|
Default Payload Size (12 bytes) |
Max Payload Size (234 bytes) | ||||
|
DR0 |
DR5 |
DR0 |
DR5 | ||
|
Total duration |
1493 |
75.34 |
2653 |
402.7 | ms |
|
Average current |
34.94 |
29.30 |
35.32 |
33.97 | mA |
|
Peak current |
35.40 |
35.29 |
35.86 |
35.73 | mA |
|
Total charge |
52165.42 |
2207.47 |
93703.96 |
13679.72 | mA×ms |