3.2.2 Boot Loader Parameters for ATmega325A/PA/3250A/PA

A clarification has been made to list the Boot loader parameters and the Read-While-Write limits for ATmega325A/PA/3250A/PA.

Table 3-3. Boot Size configuration (ATmega325A/PA/3250A/PA)(1)
BOOTSZ1BOOTSZ0Boot SizePagesApplication Flash
 SectionBoot Loader Flash
 SectionEnd Application
 SectionBoot Reset Address
(Start Boot 
Loader Section)
11256 words40x0000 - 0x3EFF0x3F00 - 0x3FFF0x3EFF0x3F00
10512 words80x0000 - 0x3DFF0x3E00 - 0x3FFF0x3DFF0x3E00
011024 words160x0000 - 0x3BFF0x3C00 - 0x3FFF0x3BFF0x3C00
002048 words320x0000 - 0x37FF0x3800 - 0x3FFF0x37FF0x3800
Note: The Figure Memory sections shows the different BOOTSZ Fuse configurations.
Table 3-4. Read-While-Write Limit (ATmega325A/PA/3250A/PA)(1)
SectionPagesAddress
Read-While-Write (RWW) section2240x0000 - 0x37FF
No Read-While-Write (NRWW) section320x3800 - 0x3FFF
Note: For details about these two sections, see NRWW – No Read-While-Write Section and RWW – Read-While-Write Section.