3.2.3 Boot Loader Parameters for ATmega645A/P/6450A/P
A clarification has been made to list the Boot loader parameters and the Read-While-Write limits for ATmega645A/P/6450A/P.
| BOOTSZ1 | BOOTSZ0 | Boot Size | Pages | Application Flash Section | Boot Loader Flash Section | End Application Section | Boot Reset Address (Start Boot Loader Section) |
|---|---|---|---|---|---|---|---|
| 1 | 1 | 512 words | 4 | 0x0000 - 0x7DFF | 0x7E00 - 0x7FFF | 0x7DFF | 0x7E00 |
| 1 | 0 | 1024 words | 8 | 0x0000 - 0x7BFF | 0x7C00 - 0x7FFF | 0x7BFF | 0x7C00 |
| 0 | 1 | 2048 words | 16 | 0x0000 - 0x77FF | 0x7800 - 0x7FFF | 0x77FF | 0x7800 |
| 0 | 0 | 4096 words | 32 | 0x0000 - 0x6FFF | 0x7000 - 0x7FFF | 0x6FFF | 0x7000 |
Note: The Figure Memory sections shows the different
BOOTSZ Fuse configurations.
| Section | Pages | Address |
|---|---|---|
| Read-While-Write (RWW) section | 224 | 0x0000 - 0x6FFF |
| No Read-While-Write (NRWW) section | 32 | 0x7000 - 0x7FFF |
Note: For details about these two sections, see NRWW – No
Read-While-Write Section and RWW – Read-While-Write Section.