5.6 Using the PTG Application on a BLE Device
An Android/iOS smartphone or tablet running the PTG application can be used to connect to
the PICkit5 via Bluetooth and provide user friendly graphical interface to:
- browse the SD card and get the list of memory images present
- select and load the required image
- trigger Programmer-To-Go (PTG) operations
The application console will provide options to see the status of the ongoing PTG operation and programming messages coming from the tool during operation.