4.8 Get Code Examples From MPLAB® Discover

MPLAB Discover bundles available resources from multiple sources into a single portal, including code examples, data sheets, evaluation boards, videos, and blogs.

Web page: MPLAB Discover

Figure 4-2. MPLAB® Discover

Code Examples

Code examples for devices in the AVR® LA family can be found by searching for the device name (for example, AVR32LA32) in the search bar.

Users can download code examples as .zip files directly from MPLAB Discover. Repositories ending with “mplab-mcc” can be opened in MPLAB X.

When a code example is hosted on GitHub, MPLAB Discover provides an “Open with GitHub” link. Download the example code from there or use the Git tool on the PC to create a local clone of the repository.