4.5 Get Device Support for MPLAB® X IDE
Use the MPLAB Pack Manager, found under Tools > Packs, to add support for new devices in MPLAB X.
For the AVR® LA family, update to the latest version by following these steps.
- Click Check for Updates.
- Select the latest available version of the AVR LA series (Microchip AVR Lx Series Device Support).
- Click Install.
For offline installers, go to packs.download.microchip.com. Double-click the installer file and follow the instructions to install the package. Any open MPLAB X window must be closed for the installation to take effect.