4.7 Get Device Support for MPLAB® Code Configurator (MCC)

MCC Melody

MCC Melody can be utilized within MPLAB X IDE as a graphical programming interface that generates peripheral and library code for the AVR® LA family. For a step-by-step guide to setting up the necessary tools, including MPLAB X IDE, the XC8 Compiler, and MCC, refer to this video: How to Set up the Tools Required to Get Started with MCC.

Web page: MPLAB Code Configurator