29.3 Block Diagram
Power domains (PDs) shown above are not independent. VDDCORE_*, VDDIO, and VDDREG share the same ground, GND. But AVDD has its own ground, AVSS. AVDD and VDDIO inputs must share the same supply, VDD.
The block diagram above also shows a variety of internally regulated power domains (VDDCORE PDs), nominally at 1.2V:
- VDDCORE_BU: Powers the backup domain. it contains peripherals that remain powered in the Backup Sleep mode
- VDDCORE_SW: The main voltage domain for the CPU, bus, and most peripherals, which can be switch off (hence the _SW suffix)
- VDD_CORE_RAM: This domain is used to retain the devices SRAM
The device’s internal main voltage regulators have three different modes, controlled by the Supply Controller (SUPC):
- Active Run Mode: The default mode when the CPU and peripherals are running
- Idle/Standby: When the CPU and peripherals are in standby
- Hibernate/Backup/Off Mode: When the chip is in backup mode, the internal regulator is off, the VDDCORE_SW core power domain is OFF. The VDDCORE_BU backup domain is powered by the backup regulator (Low Power Voltage Regulator for Core - LPVREGC).