29.6 Peripheral Dependencies
| Peripheral Name | Base Address |
NVIC IRQ Index:Source |
MCLK AHB/APB Clock Enable Bus:Register:Bit |
GCLK Peripheral Channel Control Register |
PAC Peripheral Identifier PERID:Register:Bit |
DMA Trigger Index:Source |
Event System Type:Event: Register:Path | Power Domain |
|---|---|---|---|---|---|---|---|---|
| SUPC | 0x45002000 |
3 : LVDDET/LVDRDY/ULDORDY |
APB: CLKMSK[0] MASK4 | --- |
4 STATUS0 PERID4 |
Generators: LVDET: CHANNEL[1] |
PD_CORE_SW |