44.7 Peripheral Dependencies
| Peripheral Name | Base Address |
NVIC IRQ Index:Source |
MCLK AHB/APB Clock Enable Bus:Register:Bit |
GCLK Peripheral Channel Control Register |
PAC Peripheral Identifier PERID:Register:Bit |
DMA Trigger Index:Source |
Event System Type:Event: Register:Path | Power Domain |
|---|---|---|---|---|---|---|---|---|
| PTC | 0x4482C000 |
133 : EOC/WCOMP/ACRRDY |
APB: CLKMSK[1] MASK19 | PCHCTRL[35] |
41 STATUS1 PERID9 |
38 : EOC 39 : SEQ 40 : WCOMP |
Generators: EOC: CHANNEL[81] WCOMP: CHANNEL[82] Users: DSEQR: USER[51],Async STCONV: USER[52],Async |
PD_CORE_SW |