44.4 Signal Description
| Name | Type | Description |
|---|---|---|
| Y[m:0] | Analog | Y-line (Input/0utput) |
| X[n:0] | Digital | X-line (0utput) |
Note: The number of X-lines and Y-lines are
device dependent. Refer to the Configuration Summary and Signal Description for additional information.
Refer to the Pinout section for details on the pin mapping for this peripheral. One signal can be mapped on several pins.