44.6 Functional Description
In order to access the PTC, the user must use the Touch Configurator to configure and link the Touch Library firmware with the application software. Touch Library can be used to implement buttons, sliders, wheels in a variety of combinations on a single interface.
For additional information about Touch Library, refer to the “Touch Library Peripheral Touch Controller User Guide”.