40.6 Peripheral Dependencies
| Peripheral Name | Base Address |
NVIC IRQ Index:Source |
MCLK AHB/APB Clock Enable Bus:Register:Bit |
GCLK Peripheral Channel Control Register |
PAC Peripheral Identifier PERID:Register:Bit |
DMA Trigger Index:Source |
Event System Type:Event: Register:Path | Power Domain |
|---|---|---|---|---|---|---|---|---|
| ADC | 0x44818000 |
130 : REQ0 131 : REQ1 |
APB: CLKMSK[1] MASK17 | PCHCTRL[33] |
39 STATUS1 PERID7 |
37 : PFFRDY |
Generators: CHRDY: CHANNEL[76] CMP: CHANNEL[77] Users: TRIG0: USER[38],Async TRIG1: USER[39],Async TRIG2: USER[40],Async TRIG3: USER[41],Async TRIG4: USER[42],Async TRIG5: USER[43],Async TRIG6: USER[44],Async TRIG7: USER[45],Async TRIG8: USER[46],Async TRIG9: USER[47],Async TRIG10: USER[48],Async |
PD_CORE_SW |