22.8.2 Synchronization Busy

Table 22-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCBUSY
Offset: 0x04
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   GENCTRL[11:6] 
Access RRRRRR 
Reset 000000 
Bit 76543210 
 GENCTRL[5:0] SWRST 
Access RRRRRRR 
Reset 0000000 

Bits 13:2 – GENCTRL[11:0] Generic Clock Generator Control x Synchronization Busy bit

Bit 0 – SWRST Software Reset Synchronization Busy bit

This bit is cleared when the synchronization of the CTRLA.SWRST register bit between clock domains is complete.

This bit is set when the synchronization of the CTRLA.SWRST register bit between clock domains is started.