18.8.5 Peripheral Lock n Register

Table 18-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: LOCK
Offset: 0x50 + n*0x04 [n=0..3]
Reset: 0x00000000
Property: R

Bit 3130292827262524 
 PERID31PERID30PERID29PERID28PERID27PERID26PERID25PERID24 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 2322212019181716 
 PERID23PERID22PERID21PERID20PERID19PERID18PERID17PERID16 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 15141312111098 
 PERID15PERID14PERID13PERID12PERID11PERID10PERID9PERID8 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 76543210 
 PERID7PERID6PERID5PERID4PERID3PERID2PERID1PERID0 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – PERID Period ID

PERID Write Protection Lock Status
ValueDescription
1Write Protection Locked
0Write Protection Unlocked