18.8.2 Write Control Register

Table 18-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: WRCTRL
Offset: 0x4
Reset: 0x00000000
Property: W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 KEY[7:0] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PERID[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 23:16 – KEY[7:0] Peripheral Access Control Key

These bits define the peripheral access control key.

ValueNameDescription
3LOCKSet and Lock the write protection state of the peripheral until the next reset
2SETSet the peripheral write protection
1CLEARClear the peripheral write protection
0OFFNo Action

Bits 7:0 – PERID[7:0] Peripheral ID

The PERID represents the peripheral whose control is changed using the WRCTRL.KEY.

The value corresponding to each peripheral can be found in the peripheral dependency table.