18.8.3 Event Control Register

Table 18-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EVCTRL
Offset: 0x8
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        ERREO 
Access R/W 
Reset 0 

Bit 0 – ERREO Error Event Output

This bit indicates if the Peripheral Access Error Event Output is enabled or disabled. When enabled, the event is asserted while any INTFLAGn bit is set.
ValueDescription
1Peripheral Access Error Event Output is enabled.
0Peripheral Access Error Event Output is disabled.