31.1 Overview
The Reset Controller (RSTC) manages the reset of the Microcontroller. It issues a Microcontroller reset, sets the device to its initial state and allows the reset source to be identified by software.
The Reset Controller (RSTC) manages the reset of the Microcontroller. It issues a Microcontroller reset, sets the device to its initial state and allows the reset source to be identified by software.
DS60001921A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.