31.6 Peripheral Dependencies

Table 31-3. Peripheral Dependencies
Peripheral NameBase Address

NVIC IRQ

Index:Source

MCLK AHB/APB Clock Enable

Bus:Register:Bit

GCLK Peripheral Channel Control

Register

PAC Peripheral Identifier

PERID:Register:Bit

DMA Trigger

Index:Source

Event System

Type:Event:

Register:Path

Power Domain
RSTC0x45004000

APB:

CLKMSK[0]

MASK5

---

5

STATUS0

PERID5

PD_CORE_SW