31.2 Features
The following are key features of the RSTC module:
- Reset the microcontroller and set it to an initial state according to the reset source
- Reset cause register for reading the reset source from the application code
- Multiple reset sources:
- Power supply reset sources: POR, PORCORE, BORVDDx
- User reset sources: External Reset (RESET), Watchdog Reset, System Reset Request, CPU Lockup Reset
- Backup exit sources: Real-Time Counter (RTC)