22.5.3.4 Configuration Lock

The peripheral clock configuration can be locked from further write accesses by setting the Write Lock bit in the Peripheral Channel Control register PCHCTRLm.WRTLOCK = 1). All writing to the PCHCTRLm register will be ignored. It can only be unlocked by a Power Reset.

The generator source of a locked Peripheral Channel will be locked, too. The corresponding GENCTRLn register is locked, and can be unlocked only by a Power Reset.

The generator 0 is one exception concerning the configuration lock. As it is used as GCLK_MAIN, it cannot be locked. It is reset by any Reset and will start up in a known configuration. The software reset (CTRLA.SWRST) can not unlock the registers.

In case of an external Reset, the generator source will be disabled. Even if the WRTLOCK bit is written to '1' the peripheral channels are disabled (PCHCTRLm.CHEN set to '0') until the generator source is enabled again. Then, the PCHCTRLm.CHEN are set to '1' again.