38.5.1 I/O Lines
The USB pins may be multiplexed with the I/O lines Controller. The user must first configure the I/O Controller to assign the USB pins to their peripheral functions.
A 1 kHz SOF clock is available on an external pin. The user must first configure the I/O Controller to assign the 1 kHz SOF clock to the peripheral function. The SOF clock is available for device and host mode.