38.5.7 Register Access Protection
Registers with write access can be optionally write-protected by the Peripheral Access Controller (PAC), except for the following:
- The Device Interrupt Flag (INTFLAG) register
- The Endpoint Interrupt Flag (EPINTFLAG) register
- The Host Interrupt Flag (INTFLAG) register
- The Pipe Interrupt Flag (PINTFLAG) register
Note: Optional write protection is indicated by the "PAC Write Protection" property in the register description. Write protection does not apply for accesses through an external debugger.