20.1.3.5 Clocks After Boot ROM Code Execution

Boot code will exit to the BFM application boot code running on the DFLL48M clock.

The application boot code is then responsible for programming the PLL and clock system for the desired system clocks.