19.10 Peripheral Dependencies

Table 19-5. Peripheral Dependencies
Peripheral NameBase Address

NVIC IRQ

Index:Source

MCLK AHB/APB Clock Enable

Bus:Register:Bit

GCLK Peripheral Channel Control

Register

PAC Peripheral Identifier

PERID:Register:Bit

DMA Trigger

Index:Source

Event System

Type:Event:

Register:Path

Power Domain
DSU0x44000000

AHB:

CLKMSK[0]

MASK0

---

0

STATUS0

PERID0

1 : DCC0

2 : DCC1

PD_CORE_SW