19.1 Overview
The Device Service Unit (DSU) provides multiple functions which include debugger access restrictions, device variant configuration, and Microchip device ID. The DSU is responsible for enabling, disabling, or restricting plugging detection and debugger access into the device. It also provides the Arm CoreSight Debug ROM Table and a communication mailbox for ROM services.