37.1 Rx Buffer and FIFO Element 0

Table 37-85. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: R0
Offset: 0x000
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 ESIXTDRTRID[28:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 ID[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ID[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ID[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – ESI Error State Indicator

ValueDescription
0

Transmitting node is error active.

1

Transmitting node is error passive.

Bit 30 – XTD Extended Identifier

Signals to the Host whether the received frame has a standard or extended identifier

ValueDescription
0

11-bit standard identifier.

1

29-bit extended identifier

Bit 29 – RTR Remote Transmission Request

Signals to the Host whether the received frame is a data frame or a remote frame.

Note: There are no remote frames in CAN FD format. In case a CAN FD frame was received (EDL = ‘1’), bit RTR reflects the state of the reserved bit r1.
ValueDescription
0

Received frame is a data frame.

1

Received frame is a remote frame.

Bits 28:0 – ID[28:0] Identifier

Standard or extended identifier depending on bit XTD. A standard identifier is stored into ID[28:18].