37.3 Rx Buffer and FIFO Element Data

Table 37-87. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: R2
Offset: 0x08 + n*0x04 [n=0..15]
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 DB3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DB2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DB1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DB0[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – DB3[7:0] Data Byte 3

Bits 23:16 – DB2[7:0] Data Byte 2

Bits 15:8 – DB1[7:0] Data Byte 1

Bits 7:0 – DB0[7:0] Data Byte 0