27.10.7 Synchronization Busy Status

Table 27-32. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCBUSY
Offset: 0x10
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     GP3GP2GP1GP0 
Access RRRR 
Reset 0000 
Bit 15141312111098 
 CLOCKSYNC  MASK1MASK0    
Access RRR 
Reset 000 
Bit 76543210 
  ALARM1ALARM0 CLOCKFREQCORRENABLESWRST 
Access RRRRRR 
Reset 000000 

Bits 16, 17, 18, 19 – GPn General Purpose n Synchronization Busy Status

ValueDescription
0Write synchronization for GPn register is complete.
1Write synchronization for GPn register is ongoing.

Bit 15 – CLOCKSYNC Clock Synchronization Enable Bit Busy

ValueDescription
0Write synchronization for CTRLA.CLOCKSYNC bit is complete.
1Write synchronization for CTRLA.CLOCKSYNC bit is ongoing.

Bits 11, 12 – MASKn Mask n Synchronization Busy Status [n = 1..0]

ValueDescription
0Write synchronization for MASKx register is complete.
1Write synchronization for MASKx register is ongoing.

Bits 5, 6 – ALARMn Alarm n Synchronization Busy Status [n = 1..0]

ValueDescription
0Write synchronization for ALARMx register is complete.
1Write synchronization for ALARMx register is ongoing.

Bit 3 – CLOCK CLOCK Register Busy

ValueDescription
0Read/write synchronization for CLOCK register is complete.
1Read/write synchronization for CLOCK register is ongoing.

Bit 2 – FREQCORR FREQCORR Register Busy

ValueDescription
0Write synchronization for FREQCORR register is complete.
1Write synchronization for FREQCORR register is ongoing.

Bit 1 – ENABLE Enable Bit Busy

ValueDescription
0Write synchronization for CTRLA.ENABLE bit is complete.
1Write synchronization for CTRLA.ENABLE bit is ongoing.

Bit 0 – SWRST Software Reset Bit Busy

ValueDescription
0Write synchronization for CTRLA.SWRST bit is complete.
1Write synchronization for CTRLA.SWRST bit is ongoing.