22.5.2.8 Duty Cycle

When dividing a clock with an odd division factor, the duty cycle will not be 50/50. Setting the Improve Duty Cycle bit of the Generator Control register (GENCTRLn.IDC) will result in a 50/50 duty cycle.