38.8.6 USB PAD Calibration

Table 38-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PADCAL
Offset: 0x028
Reset: 0x0000
Property: PAC Write-Protection

Bit 15141312111098 
  TRIM[2:0] TRANSN[4:2] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 TRANSN[1:0] TRANSP[4:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 14:12 – TRIM[2:0] Trim bits for DP/DM

These bits calibrate the matching of rise/fall of DP/DM.

Bits 10:6 – TRANSN[4:0] Trimmable Output Driver Impedance N

These bits calibrate the NMOS output impedance of DP/DM drivers.

Bits 4:0 – TRANSP[4:0] Trimmable Output Driver Impedance P

These bits calibrate the PMOS output impedance of DP/DM drivers.