Introduction

This user guide describes the clocking resources and their components available in the PolarFire® family. The FPGA fabric is common to the PolarFire family, which consists of the following FPGA devices.

PolarFire FPGAs
Microchip's PolarFire FPGAs are the fifth-generation family of non-volatile FPGA devices, built on state-of-the-art 28 nm non-volatile process technology. PolarFire FPGAs deliver the lowest power at mid-range densities. PolarFire FPGAs lower the cost of mid-range FPGAs by integrating the industry’s lowest power FPGA fabric, lowest power 12.7 Gbps transceiver lane, built-in low power dual PCI Express Gen2 (EP/RP), and on select data security (S) devices, an integrated low-power crypto co-processor.
PolarFire SoC FPGAs
Microchip's PolarFire SoC FPGAs are the fifth-generation family of non-volatile SoC FPGA devices, built on state-of-the-art 28 nm non-volatile process technology. The PolarFire SoC family offers the industry's first RISC-V based SoC FPGAs capable of running Linux®. It combines a powerful 64-bit 5x core RISC-V® Microprocessor Subsystem (MSS), based on SiFive’s U54-MC family, with the PolarFire FPGA fabric in a single device.
RT PolarFire FPGAs
Microchip's RT PolarFire FPGAs combine our 60 years of space flight heritage with the industry’s lowest-power PolarFire FPGA family to enable new capabilities for space and mission-critical applications. RT PolarFire FPGA family includes RTPF500T, RTPF500TL, RTPF500TS, RTPF500TLS, RTPF500ZT, RTPF500ZTL, RTPF500ZTS, and RTPF500ZTLS devices.
RT PolarFire SoC FPGAs

Designed to enable high-performance data processing, our radiation-tolerant PolarFire SoC FPGA is the industry’s first embedded, real-time, Linux-capable, RISC-V-based Microprocessor Subsystem (MSS) on the flight-proven RT PolarFire FPGA fabric. With our extensive Mi-V ecosystem, designers can develop lower-power solutions for the challenging thermal environments seen in space. RT PolarFire SoC FPGA family includes RTPFS160ZT, RTPFS160ZTL, RTPFS160ZTS, RTPFS160ZTLS, RTPFS460ZT, RTPFS460ZTL, RTPFS460ZTS, and RTPFS460ZTLS devices.

The following table lists the clocking resources of the PolarFire family.

Table . Clocking Resources
Clocking ResourcesPolarFire® FPGA (MPF)PolarFire SoC FPGA (MPFS)RT PolarFire FPGA (RTPF)RT PolarFire SoC FPGA (RTPFS)
Clock Routing Resources✓✓✓✓
On-chip Oscillators✓✓✓✓
Clock Conditioning Circuitry✓✓✓✓
MSS Clock Controller—✓—✓