4 Clock Conditioning Circuitry
(Ask a Question)Each CCC, located in the corners of the device, contains two PLLs, two DLLs, and clock routing multiplexers to route clocks to and from PLLs and DLLs. CCCs provide flexible clock management and synthesis capabilities. PLLs are supported to allow low-jitter clocks for device outputs, and DLLs are supported to allow high-speed tracking of input periodic signals.
The Libero SoC software provides a CCC configurator with a visual configuration wizard for quick and easy configuration. For DC and switching characteristics of the CCCs, see the respective PolarFire FPGA Datasheet , RT PolarFire FPGA Datasheet , PolarFire SoC FPGA Datasheet , or RT PolarFire SoC FPGA Datasheet .