1.6 Software Stack Pointer
W15 serves as a dedicated Software Stack Pointer and will be automatically modified by function calls, exception processing and returns. However, W15 can be referenced by any instruction in the same manner as all other W registers. This simplifies reading, writing and manipulating the Stack Pointer. Refer to Software Stack Pointer for detailed information about the Stack Pointer.